Set the device address.
int32_t i2c_s_async_set_addr( struct i2c_s_async_descriptor *const descr, const uint16_t addr )
This function sets the I2C slave device address.
Type: struct i2c_s_async_descriptor Struct *const
An I2C slave descriptor which is used to communicate through I2C
An address
Type: int32_t
Status of address setting.