Start camera data capture.
static int32_t camera_async_capture_start( struct camera_async_descriptor *const descr, uint32_t ch, uint32_t * buf )
This function starts capturing camera data.
Type: struct camera_async_descriptor Struct *const
Camera sensor descriptor
Type: uint32_t
Capture channel
Type: uint32_t *
Pointer to frame buffer
Type: int32_t
Capture start status.