Set seed for the Random Number Generator Driver.
int32_t rand_sync_set_seed( struct rand_sync_desc *const desc, const uint32_t seed )
Type: struct rand_sync_desc Struct *const
Pointer to the device descriptor instance struct
Type: int32_t