Sync version of send stop condition on the i2c bus.
int32_t i2c_m_sync_send_stop( struct i2c_m_sync_desc *const i2c )
This function will create a stop condition on the i2c bus to release the bus
Type: struct i2c_m_sync_desc Struct *const
An I2C descriptor, which is used to communicate through I2C
Type: int32_t
The status of the operation
Operation completed successfully
Operation failed