Return number of write errors.
uint8_t can_async_get_txerr( struct can_async_descriptor *const descr )
This function returns the number of write errors.
Type: struct can_async_descriptor Struct *const
The CAN descriptor pointer
Type: uint8_t
The number of write errors.