AES-CFB8 block encryption/decryption.
int32_t aes_sync_cfb8_crypt( struct aes_sync_descriptor * descr, const enum aes_action enc, const uint8_t * input, uint8_t * output, uint32_t length, uint8_t * iv )
Type: struct aes_sync_descriptor Struct *
The AES descriptor
Type: const enum aes_action
AES_SYNC_ENCRYPT or AES_SYNC_DECRYPT
Type: const uint8_t *
Buffer holding the input data
Type: uint8_t *
Buffer holding the output data
Type: uint8_t *
Initialization Vector (updated after use)
Type: int32_t
ERR_NONE if successful