Read the 32-bit Random Number.
uint32_t rand_sync_read32( const struct rand_sync_desc *const desc )
Type: const struct rand_sync_desc Struct *const
Pointer to the device descriptor instance struct
Type: uint32_t
The random number generated