Since the prefix for the peripheral module type is unique, each bit name described in the data sheet is unique.
The device header file offers some register bits a Short Bit Name alternative consisting of only the bit function abbreviation. Since this is defined in the context of a bit union for a specific register, the bit access remains unique. For further details on how to access a bit using the short or long naming convention, refer to 2.1.1 Register Unions.