system_init()
is an ASF function used to configure the
generic clocks and clock sources as per the settings in the conf_clocks.h
file. The main clock will be configured as stated in section Main Clock. board_init()
initializes the board hardware of SAM L22 Xplained Pro.