It is possible to disable or enable the clock for a peripheral in the AHB or APBx clock domain by writing the corresponding bit in the Clock Mask register (APBxMASK - refer to APBAMASK register for details) to zero or one. Refer to the table below for the default state of each of the peripheral clocks.
Peripheral Clock | Default State |
---|---|
CLK_PAC0_APB | Enabled |
CLK_PM_APB | Enabled |
CLK_SYSCTRL_APB | Enabled |
CLK_GCLK_APB | Enabled |
CLK_WDT_APB | Enabled |
CLK_RTC_APB | Enabled |
CLK_EIC_APB | Enabled |
CLK_PAC1_APB | Enabled |
CLK_DSU_APB | Enabled |
CLK_NVMCTRL_APB | Enabled |
CLK_PORT_APB | Enabled |
CLK_PAC2_APB | Disabled |
CLK_SERCOMx_APB | Disabled |
CLK_TCx_APB | Disabled |
CLK_ADC_APB | Enabled |
CLK_AC_APB | Disabled |
CLK_DAC_APB | Disabled |
CLK_PTC_APB | Disabled |
When the APB clock for a module is not provided its registers cannot be read or written. The module can be re-enabled later by writing the corresponding mask bit to one.
A module may be connected to several clock domains (for instance, AHB and APB), in which case it will have several mask bits.