The device must operate within the ratings listed in the table in order for all other electrical characteristics and typical characteristics of the device to be valid.
Symbol | Parameter | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|
VDD | Power-supply voltage | 2.7 | 3.3 | 3.63 | V |
VDDANA | Analog-supply voltage | 2.7 | 3.3 | 3.63 | V |
TA | Temperature range | -40 | 25 | 125 | °C |
TJ | Junction temperature | - | - | 145 | °C |