WPSET

Write Protect Set

  0x04 32 – 0x000000  

Write Protect Set

Bit  31 30 29 28 27 26 25 24  
                   
Access                   
Reset                   
Bit  23 22 21 20 19 18 17 16  
                   
Access                   
Reset                   
Bit  15 14 13 12 11 10 9 8  
                   
Access                   
Reset                   
Bit  7 6 5 4 3 2 1 0  
    EIC RTC WDT GCLK SYSCTRL PM    
Access    R/W R/W R/W R/W R/W R/W    
Reset    0 0 0 0 0 0    

Bit 6 – EIC

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 5 – RTC

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 4 – WDT

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 3 – GCLK

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 2 – SYSCTRL

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 1 – PM

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.