Features
High-Speed Bus Matrix has the following features:
Symmetric crossbar bus switch implementation
Allows concurrent accesses from different masters to different slaves
32-bit data bus
Operation at a one-to-one clock frequency with the bus masters
Parent topic:
High-Speed Bus System