Alarm 0 Value - MODE2
The 32-bit value of ALARM0 is continuously compared with the 32-bit CLOCK value, based on the masking set by MASKn.SEL. When a match occurs, the Alarm 0 interrupt flag in the Interrupt Flag Status and Clear register (INTFLAG.ALARMn) is set on the next counter cycle, and the counter is cleared if CTRL.MATCHCLR is one.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
YEAR[5:0] | MONTH[3:2] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
MONTH[1:0] | DAY[4:0] | HOUR[4] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
HOUR[3:0] | MINUTE[5:2] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MINUTE[1:0] | SECOND[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Year
The alarm year. Years are only matched if MASKn.SEL is 6.
Month
The alarm month. Months are matched only if MASKn.SEL is greater than 4.
Day
The alarm day. Days are matched only if MASKn.SEL is greater than 3.
Hour
The alarm hour. Hours are matched only if MASKn.SEL is greater than 2.
Minute
The alarm minute. Minutes are matched only if MASKn.SEL is greater than 1.
Second
The alarm second. Seconds are matched only if MASKn.SEL is greater than 0.