The values provided in the following table are measured values of power consumption under the following conditions, except where noted:
Mode | Conditions | TA | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
ACTIVE | CPU running a While(1) algorithm | 25°C | 2.13 | 2.33 | 2.52 | mA |
85°C | 2.24 | 2.44 | 2.63 | |||
CPU running a While(1) algorithm VDDIN=1.8V, CPU is running on Flash with 3 wait states | 25°C | 2.13 | 2.34 | 2.53 | ||
85°C | 2.26 | 2.45 | 2.64 | |||
CPU running a While(1) algorithm, CPU is running on Flash with 3 wait states with GCLKIN as reference | 25°C | - | 42*freq +118 | - | μA (with freq in MHz) | |
85°C | - | 42*freq +208 | - | |||
CPU running a Fibonacci algorithm | 25°C | 3.63 | 4.03 | 4.37 | mA | |
85°C | 3.74 | 4.12 | 4.44 | |||
CPU running a Fibonacci algorithm VDDIN = 1.8V, CPU is running on Flash with 3 wait states | 25°C | 3.64 | 4.03 | 4.37 | ||
85°C | 3.76 | 4.13 | 4.44 | |||
CPU running a Fibonacci algorithm, CPU is running on Flash with 3 wait states with GCLKIN as reference | 25°C | - | 80*freq +118 | - | μA (with freq in MHz) | |
85°C | - | 80*freq +208 | - | |||
CPU running a CoreMark algorithm | 25°C | 5.22 | 5.72 | 6.16 | mA | |
85°C | 5.36 | 5.89 | 6.37 | |||
CPU running a CoreMark algorithm VDDIN = 1.8V, CPU is running on Flash with 3 wait states | 25°C | 4.58 | 4.95 | 5.27 | ||
85°C | 4.74 | 5.10 | 5.42 | |||
CPU running a CoreMark algorithm, CPU is running on Flash with 3 wait states with GCLKIN as reference | 25°C | - | 94*freq +118 | - | μA (with freq in MHz) | |
85°C | - | 96 * freq + 210 | - | |||
IDLE0 | 25°C | 1.24 | 1.35 | 1.45 | mA | |
85°C | 1.31 | 1.45 | 1.57 | |||
IDLE1 | 25°C | 0.87 | 0.95 | 1.03 | ||
85°C | 0.91 | 1.03 | 1.13 | |||
IDLE2 | 25°C | 0.72 | 0.78 | 0.85 | ||
85°C | 0.76 | 0.86 | 0.96 | |||
STANDBY | XOSC32K running RTC running at 1 kHz (1) | 25°C | - | 3.80 | 11.95 | μA |
85°C | - | 39.91 | 100 | |||
XOSC32K and RTC stopped(1) | 25°C | - | 2.46 | 11.13 | ||
85°C | - | 38.23 | 100 |
Mode | Conditions | TA | Vcc | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|---|
ACTIVE | CPU running a While(1) algorithm | 25°C | 3.3V | - | 2.27 | 2.30 | mA |
85°C | 3.3V | - | 2.32 | 2.36 | |||
CPU running a While(1) algorithm | 25°C | 1.8V | - | 2.27 | 2.30 | ||
85°C | 1.8V | - | 2.33 | 2.37 | |||
CPU running a While(1) algorithm, with GCLKIN as reference | 25°C | 3.3V | - | 43*freq +108 | 44*freq +108 | μA (with freq in MHz) | |
85°C | 3.3V | - | 44*freq +148 | 45*freq +147 | |||
CPU running a Fibonacci algorithm | 25°C | 3.3V | - | 3.04 | 3.07 | mA | |
85°C | 3.3V | - | 3.09 | 3.12 | |||
CPU running a Fibonacci algorithm | 25°C | 1.8V | - | 3.04 | 3.08 | ||
85°C | 1.8V | - | 3.09 | 3.12 | |||
CPU running a Fibonacci algorithm, with GCLKIN as reference | 25°C | 3.3V | - | 59*freq +109 | 60*freq +109 | μA (with freq in MHz) | |
85°C | 3.3V | - | 60*freq +149 | 60*freq +149 | |||
CPU running a CoreMark algorithm | 25°C | 3.3V | - | 3.90 | 3.95 | mA | |
85°C | 3.3V | - | 4.03 | 4.07 | |||
CPU running a CoreMark algorithm | 25°C | 1.8V | - | 3.51 | 3.55 | ||
85°C | 1.8V | - | 3.59 | 3.63 | |||
CPU running a CoreMark algorithm, with GCLKIN as reference | 25°C | 3.3V | - | 77* freq +108 | 78* freq +110 | μA (with freq in MHz) | |
85°C | 3.3V | - | 79 * freq + 146 | 80* freq +147 | |||
IDLE0 | 25°C | 3.3V | - | 1.28 | 1.29 | mA | |
85°C | 3.3V | - | 1.32 | 1.34 | |||
IDLE1 | 25°C | 3.3V | - | 0.95 | 0.98 | ||
85°C | 3.3V | - | 0.99 | 1.01 | |||
IDLE2 | 25°C | 3.3V | - | 0.76 | 0.76 | ||
85°C | 3.3V | - | 0.78 | 0.79 | |||
STANDBY | XOSC32K running RTC running at 1 kHz(2) | 25°C | 3.3V | - | 2.47 | - | μA |
85°C | 3.3.V | - | 17.74 | 94 | |||
XOSC32K and RTC stopped(2) | 25°C | 3.3V | - | 1.35 | |||
85°C | 3.3V | - | 16.38 | 90 |
Mode | Conditions | TA | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
IDLE0 | OSC8M used as main clock source, cache disabled | 25°C | 3.3 | 4.0 | 4.5 | μs |
85°C | 3.4 | 4.0 | 4.5 | |||
IDLE1 | OSC8M used as main clock source, cache disabled | 25°C | 10.5 | 12.1 | 13.7 | |
85°C | 12.1 | 13.6 | 15.0 | |||
IDLE2 | OSC8M used as main clock source, cache disabled | 25°C | 11.7 | 13.0 | 14.3 | |
85°C | 13.0 | 14.5 | 15.9 | |||
STANDBY | OSC8M used as main clock source, cache disabled | 25°C | 17.5 | 19.6 | 21.4 | |
85°C | 18.0 | 19.7 | 21.4 |