Interrupt Enable Clear
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERROR | READY | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the ERROR interrupt enable.
This bit will read as the current value of the ERROR interrupt enable.
NVM Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the READY interrupt enable.
This bit will read as the current value of the READY interrupt enable.