After a Power-on Reset, some registers will
be loaded with initial values from the NVM User Row. Refer to NVM User Row Mapping
for more details.
This encompasses the following bits and bit groups:
- Enable bit in the Control register,
CTRL.ENABLE
- Always-On bit in the Control register,
CTRL.ALWAYSON
- Watchdog Timer Windows Mode Enable bit
in the Control register, CTRL.WEN
- Watchdog Timer Windows Mode Time-Out
Period bits in the Configuration register, CONFIG.WINDOW
- Time-Out Period in the Configuration
register, CONFIG.PER
- Early Warning Interrupt Time Offset
bits in the Early Warning Interrupt Control register, EWCTRL.EWOFFSET
For more information about fuse locations,
see NVM User Row Mapping.