Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fOUT | Output frequency | Calibrated against a 32.768 kHz reference at 25°C, over [-40, +125]C, over [2.7, 3.63]V | 24.576 | 32.768 | 40.960 | kHz |
Calibrated against a 32.768 kHz reference at 25°C, at VDD = 3.3V | 30.474 | 32.768 | 35.061 | |||
Calibrated against a 32.768 kHz reference at 25°C, over [2.7, 3.63]V | 30.146 | 32.768 | 35.389 | |||
Duty | Duty Cycle | - | 50 | - | % |