Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fOUT | Output frequency | Calibrated against a 8 MHz reference at 25°C, over [-40, +125]C, over [2.7, 3.63]V | 7.57 | 8 | 8.36 | MHz |
Calibrated against a 8 MHz reference at 25°C, at VDD = 3.3V | 7.88 | 8 | 8.10 | |||
Calibrated against a 8 MHz reference at 25°C, over [2.7, 3.63]V | 7.87 | 8 | 8.10 | |||
IOSC8M | Current consumption | With default SYSCTRL.OSC8M[FRANGE, CALIB] loaded from Flash at startup and SYSCTRL.OSC8M[PRESC] = 0 | - | - | 78 | μA |
tSTARTUP | Startup time | - | - | 2.4 | 3.9 | μs |
Duty | Duty cycle | - | - | 50 | - | % |