Ordering
Information (1)
Note:
- 1.Not all combinations are valid. The available device part numbers are listed in
configuration Summary.
- 2.Variant B is available only for Flash
memory density of 64 KB, 32 KB, and 16 KB.
- 3. Devices in the WLCSP45 package include a factory programmed Boot Loader. Contact your
local Microchip sales office for additional information.
- 4. Devices in the WLCSP27 package include a factory programmed Boot Loader. For
additional information, refer to the MPLAB® Harmony v3 Boot Loader
documentation.
- 5.AEC-Q100 grading is only available for
Variant B.