Voltage Regulator System (VREG) Control
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FORCELDO | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | ENABLE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 1 |
Force LDO Voltage Regulator
Value | Description |
---|---|
0 | The voltage regulator is in low-power and low-drive configuration in Standby Sleep mode |
1 | The voltage regulator is in low-power and high-drive configuration in Standby Sleep mode |
Run in Standby
Value | Description |
---|---|
0 | The voltage regulator is in low-power configuration in Standby Sleep mode |
1 | The voltage regulator is in normal configuration in Standby Sleep mode |
Must be set to 1.