AHB Mask
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NVMCTRL | DSU | HPB2 | HPB1 | HPB0 | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 1 | 1 | 1 | 1 | 1 |
NVMCTRL AHB Clock Mask
Value | Description |
---|---|
0 | The AHB clock for the NVMCTRL is stopped. |
1 | The AHB clock for the NVMCTRL is enabled. |
DSU AHB Clock Mask
Value | Description |
---|---|
0 | The AHB clock for the DSU is stopped. |
1 | The AHB clock for the DSU is enabled. |
HPB2 AHB Clock Mask
Value | Description |
---|---|
0 | The AHB clock for the HPB2 is stopped. |
1 | The AHB clock for the HPB2 is enabled. |
HPB1 AHB Clock Mask
Value | Description |
---|---|
0 | The AHB clock for the HPB1 is stopped. |
1 | The AHB clock for the HPB1 is enabled. |
HPB0 AHB Clock Mask
Value | Description |
---|---|
0 | The AHB clock for the HPB0 is stopped. |
1 | The AHB clock for the HPB0 is enabled. |