WPSET

Write Protect Set

  0x04 32 – 0x000002  

Write Protect Set

Bit  31 30 29 28 27 26 25 24  
                   
Access                   
Reset                   
Bit  23 22 21 20 19 18 17 16  
                   
Access                   
Reset                   
Bit  15 14 13 12 11 10 9 8  
                   
Access                   
Reset                   
Bit  7 6 5 4 3 2 1 0  
          PORT NVMCTRL DSU    
Access          R/W R/W R/W    
Reset          0 0 1    

Bit 3 – PORT

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 2 – NVMCTRL

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.

Bit 1 – DSU

Writing a zero to these bits has no effect.

Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.

ValueDescription
0

Write-protection is disabled.

1

Write-protection is enabled.