DFLL48M Control
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
QLDIS | CCDIS | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ONDEMAND | LLAW | STABLE | MODE | ENABLE | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 1 | 0 | 0 | 0 | 0 |
Quick Lock Disable
Value | Description |
---|---|
0 | Quick Lock is enabled. |
1 | Quick Lock is disabled. |
Chill Cycle Disable
Value | Description |
---|---|
0 | Chill Cycle is enabled. |
1 | Chill Cycle is disabled. |
On Demand Control
The On Demand operation mode allows an oscillator to be enabled or disabled depending on peripheral clock requests.
In On Demand operation mode, i.e., if the ONDEMAND bit has been previously written to one, the oscillator will only be running when requested by a peripheral. If there is no peripheral requesting the oscillator s clock source, the oscillator will be in a disabled state.
If On Demand is disabled the oscillator will always be running when enabled.
In standby sleep mode, the On Demand operation is still active if the DFLLCTRL.RUNSTDBY bit is one. If DFLLCTRL.RUNSTDBY is zero, the oscillator is disabled.
Value | Description |
---|---|
0 | The oscillator is always on, if enabled. |
1 | The oscillator is enabled when a peripheral is requesting the oscillator to be used as a clock source. The oscillator is disabled if no peripheral is requesting the clock source. |
Lose Lock After Wake
Value | Description |
---|---|
0 | Locks will not be lost after waking up from sleep modes if the DFLL clock has been stopped. |
1 | Locks will be lost after waking up from sleep modes if the DFLL clock has been stopped. |
Stable DFLL Frequency
Value | Description |
---|---|
0 | FINE calibration tracks changes in output frequency. |
1 | FINE calibration register value will be fixed after a fine lock. |
Operating Mode Selection
Value | Description |
---|---|
0 | The DFLL operates in open-loop operation. |
1 | The DFLL operates in closed-loop operation. |
DFLL Enable
Due to synchronization, there is delay from updating the register until the peripheral is enabled/disabled. The value written to DFLLCTRL.ENABLE will read back immediately after written.
Value | Description |
---|---|
0 | The DFLL oscillator is disabled. |
1 | The DFLL oscillator is enabled. |