Reset Cause
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYST | WDT | EXT | BOD33 | BOD12 | POR | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
System Reset Request
This bit is set if a system reset request has been performed. Refer to the Cortex processor documentation for more details.
Watchdog Reset
This flag is set if a Watchdog Timer reset occurs.
External Reset
This flag is set if an external reset occurs.
Brown Out 33 Detector Reset
This flag is set if a BOD33 reset occurs.
Brown Out 12 Detector Reset
This flag is set if a BOD12 reset occurs.
Power On Reset
This flag is set if a POR occurs.