Procedure for Erase Row
Write the address of the row to erase to ADDR. Any address within the row can be used.
Issue an Erase Row command.
Note:
The NVM Address bit field in the Address register (ADDR.ADDR) uses 16-bit addressing.
Parent topic:
Erase Row