Interrupt Enable Set - MODE1
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVF | SYNCRDY | CMPx | CMPx | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Overflow Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will set the Overflow interrupt bit and enable the Overflow interrupt.
Value | Description |
---|---|
0 | The overflow interrupt is disabled. |
1 | The overflow interrupt is enabled. |
Synchronization Ready Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will set the Synchronization Ready Interrupt Enable bit and enable the Synchronization Ready interrupt.
Value | Description |
---|---|
0 | The synchronization ready interrupt is disabled. |
1 | The synchronization ready interrupt is enabled. |
Compare x Interrupt Enable [x=1:0]
Writing a zero to this bit has no effect.
Writing a one to this bit will set the Compare x Interrupt Enable bit and enable the Compare x interrupt.
Value | Description |
---|---|
0 | The compare x interrupt is disabled. |
1 | The compare x interrupt is enabled. |