Interrupt Enable Set - MODE0
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVF | SYNCRDY | CMP0 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Overflow Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will set the Overflow Interrupt Enable bit and enable the Overflow interrupt.
Value | Description |
---|---|
0 | The overflow interrupt is disabled. |
1 | The overflow interrupt is enabled. |
Synchronization Ready Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will set the Synchronization Ready Interrupt Enable bit and enable the Synchronization Ready interrupt.
Value | Description |
---|---|
0 | The synchronization ready interrupt is disabled. |
1 | The synchronization ready interrupt is enabled. |
Compare 0 Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will set the Compare 0 Interrupt Enable bit and enable the Compare 0 interrupt.
Value | Description |
---|---|
0 | The compare 0 interrupt is disabled. |
1 | The compare 0 interrupt is enabled. |