Control B
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CACHEDIS | READMODE[1:0] | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SLEEPPRM[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MANW | RWS[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 1 | 0 | 0 | 0 | 0 |
Cache Disable
This bit is used to disable the cache.
Value | Description |
---|---|
0 | The cache is enabled |
1 | The cache is disabled |
NVMCTRL Read Mode
Value | Name | Description |
---|---|---|
0x0 | NO_MISS_PENALTY | The NVM Controller (cache system) does not insert wait states on a cache miss. Gives the best system performance. |
0x1 | LOW_POWER | Reduces power consumption of the cache system, but inserts a wait state each time there is a cache miss. This mode may not be relevant if CPU performance is required, as the application will be stalled and may lead to increased run time. |
0x2 | DETERMINISTIC | The cache system ensures that a cache hit or miss takes the same amount of time, determined by the number of programmed Flash wait states. This mode can be used for real-time applications that require deterministic execution timings. |
0x3 | Reserved |
Power Reduction Mode during Sleep
Value | Name | Description |
---|---|---|
0x0 | WAKEUPACCESS | NVM block enters low-power mode when entering sleep. NVM block exits low-power mode upon first access. |
0x1 | WAKEUPINSTANT | NVM block enters low-power mode when entering sleep. NVM block exits low-power mode when exiting sleep. |
0x2 | Reserved | |
0x3 | DISABLED | Auto power reduction disabled. |
Manual Write
Note that reset value of this bit is '1'.
Value | Description |
---|---|
0 | Writing to the last word in the page buffer will initiate a write operation to the page addressed by the last write operation. This includes writes to memory and auxiliary rows. |
1 | Write commands must be issued through the CTRLA.CMD register. |
NVM Read Wait States
This register is initialized to 0 wait states. Software can change this value based on the NVM access time and system frequency.