Figure 1. BOD33 Hysteresis OFF
Figure 2. BOD33 Hysteresis ON
Table 1. BOD33 LEVEL Value
Symbol |
BOD33.LEVEL |
Conditions |
Min. |
Typ. |
Max. |
Units |
VBOD+ |
34 |
Hysteresis ON |
- |
2.68 |
2.74 |
V |
VBOD-
or
VBOD |
34 |
Hysteresis ON
or
Hysteresis
OFF |
2.51 |
2.59 |
2.65 |
Table 2. BOD33
Characteristics
Symbol |
Parameter |
Conditions |
Ta |
Min. |
Typ. |
Max. |
Units |
- |
Step size, between
adjacent values
in
BOD33.LEVEL |
- |
- |
- |
34 |
- |
mV |
VHYST |
VBOD+ - VBOD- |
Hysteresis ON |
- |
35 |
- |
170 |
mV |
tDET |
Detection time(1) |
Time with
VDDANA
< VTH
necessary to generate a
reset signal |
- |
- |
0.9 |
- |
μs |
tSTARTUP |
Startup time(1) |
- |
- |
- |
2.2 |
- |
μs |
IIdleBOD33 |
Current consumption in
Active mode or Idle mode |
Continuous mode |
25°C |
- |
33 |
48 |
μA |
-40 to 125°C |
- |
- |
53 |
Sampling mode |
25°C |
- |
0.034 |
0.50 |
-40 to 125°C |
- |
- |
3.00 |
ISbyBOD33 |
Current Consumption in
Standby mode |
Sampling mode |
25°C |
- |
0.130 |
0.50 |
μA |
-40 to 125°C |
- |
- |
1.7 |
Note:
- 1.These values are based on
simulation and not covered by test limits in production or
characterization.