Registers with write-access can be optionally write-protected by
the Peripheral Access Controller (PAC), except for the following:
- Interrupt Flag Status and Clear
register (INTFLAG)
Note: Optional
write-protection is indicated by the "PAC Write-Protection" property in the register
description.
Write-protection does not apply for accesses through an external
debugger.