APBC Mask
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PTC | DAC | AC | ADC | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TC7 | TC6 | TC5 | TC4 | TC3 | TC2 | TC1 | TC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | PAC2 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
PTC APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the PTC is stopped. |
1 | The APBC clock for the PTC is enabled. |
DAC APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the DAC is stopped. |
1 | The APBC clock for the DAC is enabled. |
AC APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the AC is stopped. |
1 | The APBC clock for the AC is enabled. |
ADC APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the ADC is stopped. |
1 | The APBC clock for the ADC is enabled. |
TC7 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC7 is stopped. |
1 | The APBC clock for the TC7 is enabled. |
TC6 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC6 is stopped. |
1 | The APBC clock for the TC6 is enabled. |
TC5 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC5 is stopped. |
1 | The APBC clock for the TC5 is enabled. |
TC4 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC4 is stopped. |
1 | The APBC clock for the TC4 is enabled. |
TC3 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC3 is stopped. |
1 | The APBC clock for the TC3 is enabled. |
TC2 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC2 is stopped. |
1 | The APBC clock for the TC2 is enabled. |
TC1 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC1 is stopped. |
1 | The APBC clock for the TC1 is enabled. |
TC0 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the TC0 is stopped. |
1 | The APBC clock for the TC0 is enabled. |
SERCOM5 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM5 is stopped. |
1 | The APBC clock for the SERCOM5 is enabled. |
SERCOM4 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM4 is stopped. |
1 | The APBC clock for the SERCOM4 is enabled. |
SERCOM2 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM3 is stopped. |
1 | The APBC clock for the SERCOM3 is enabled. |
SERCOM2 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM2 is stopped. |
1 | The APBC clock for the SERCOM2 is enabled. |
SERCOM1 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM1 is stopped. |
1 | The APBC clock for the SERCOM1 is enabled. |
SERCOM0 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the SERCOM0 is stopped. |
1 | The APBC clock for the SERCOM0 is enabled. |
EVSYS APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the EVSYS is stopped. |
1 | The APBC clock for the EVSYS is enabled. |
PAC2 APB Clock Enable
Value | Description |
---|---|
0 | The APBC clock for the PAC2 is stopped. |
1 | The APBC clock for the PAC2 is enabled. |