Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBGRUN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Debug Run
This bit can be changed only while the ADC is disabled.
This bit should be written only while a conversion is not ongoing.
Value | Description |
---|---|
0 | The ADC is halted during debug mode. |
1 | The ADC continues normal operation during debug mode. |