The ADC is clocked by GCLK_ADC. There is also a prescaler in the ADC to enable conversion at lower clock rates.
Refer to CTRLB for details on prescaler settings.
Delay Gain (in CLK_ADC Period) | |||||
---|---|---|---|---|---|
INTPUTCTRL.GAIN[3:0] | Free-running mode | Single shot mode | |||
Name | Differential Mode | Single-Ended Mode | Differential mode | Single-Ended mode | |
1X | 0x0 | 0 | 0 | 0 | 1 |
2X | 0x1 | 0 | 1 | 0.5 | 1.5 |
4X | 0x2 | 1 | 1 | 1 | 2 |
8X | 0x3 | 1 | 2 | 1.5 | 2.5 |
16X | 0x4 | 2 | 2 | 2 | 3 |
Reserved | 0x5 ... 0xE | Reserved | Reserved | Reserved | Reserved |
DIV2 | 0xF | 0 | 1 | 0.5 | 1.5 |