Power and Clocks Status
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
B33SRDY | BOD33DET | BOD33RDY | DFLLRCS | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DFLLLCKC | DFLLLCKF | DFLLOOB | DFLLRDY | OSC8MRDY | OSC32KRDY | XOSC32KRDY | XOSCRDY | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
BOD33 Synchronization Ready
Value | Description |
---|---|
0 | BOD33 synchronization is complete. |
1 | BOD33 synchronization is ongoing. |
BOD33 Detection
Value | Description |
---|---|
0 | No BOD33 detection. |
1 | BOD33 has detected that the I/O power supply is going below the BOD33 reference value. |
BOD33 Ready
Value | Description |
---|---|
0 | BOD33 is not ready. |
1 | BOD33 is ready. |
DFLL Reference Clock Stopped
Value | Description |
---|---|
0 | DFLL reference clock is running. |
1 | DFLL reference clock has stopped. |
DFLL Lock Coarse
Value | Description |
---|---|
0 | No DFLL coarse lock detected. |
1 | DFLL coarse lock detected. |
DFLL Lock Fine
Value | Description |
---|---|
0 | No DFLL fine lock detected. |
1 | DFLL fine lock detected. |
DFLL Out Of Bounds
Value | Description |
---|---|
0 | No DFLL Out Of Bounds detected. |
1 | DFLL Out Of Bounds detected. |
DFLL Ready
This bit is cleared when the synchronization of registers between clock domains is complete.
This bit is set when the synchronization of registers between clock domains is started.
Value | Description |
---|---|
0 | The Synchronization is ongoing. |
1 | The Synchronization is complete. |
OSC8M Ready
Value | Description |
---|---|
0 | OSC8M is not ready. |
1 | OSC8M is stable and ready to be used as a clock source. |
OSC32K Ready
Value | Description |
---|---|
0 | OSC32K is not ready. |
1 | OSC32K is stable and ready to be used as a clock source. |
XOSC32K Ready
Value | Description |
---|---|
0 | XOSC32K is not ready. |
1 | XOSC32K is stable and ready to be used as a clock source. |
XOSC Ready
Value | Description |
---|---|
0 | XOSC is not ready. |
1 | XOSC is stable and ready to be used as a clock source. |