Input Control
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
GAIN[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
INPUTOFFSET[3:0] | INPUTSCAN[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
MUXNEG[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MUXPOS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Gain Factor Selection
These bits set the gain factor of the ADC gain stage.
GAIN[3:0] | Name | Description |
---|---|---|
0x0 | 1X | 1x |
0x1 | 2X | 2x |
0x2 | 4X | 4x |
0x3 | 8X | 8x |
0x4 | 16X | 16x |
0x5-0xE | - | Reserved |
0xF | DIV2 | 1/2x |
Positive Mux Setting Offset
The pin scan is enabled when INPUTSCAN != 0. Writing these bits to a value other than zero causes the first conversion triggered to be converted using a positive input equal to MUXPOS + INPUTOFFSET. Setting this register to zero causes the first conversion to use a positive input equal to MUXPOS.
After a conversion, the INPUTOFFSET register will be incremented by one, causing the next conversion to be done with the positive input equal to MUXPOS + INPUTOFFSET. The sum of MUXPOS and INPUTOFFSET gives the input that is actually converted.
Number of Input Channels Included in Scan
This register gives the number of input sources included in the pin scan. The number of input sources included is INPUTSCAN + 1. The input channels included are in the range from MUXPOS + INPUTOFFSET to MUXPOS + INPUTOFFSET + INPUTSCAN.
The range of the scan mode must not exceed the number of input channels available on the device.
Negative Mux Input Selection
These bits define the Mux selection for the negative ADC input selections.
Value | Name | Description |
---|---|---|
0x00 | PIN0 | ADC AIN0 pin |
0x01 | PIN1 | ADC AIN1 pin |
0x02 | PIN2 | ADC AIN2 pin |
0x03 | PIN3 | ADC AIN3 pin |
0x04 | PIN4 | ADC AIN4 pin |
0x05 | PIN5 | ADC AIN5 pin |
0x06 | PIN6 | ADC AIN6 pin |
0x07 | PIN7 | ADC AIN7 pin |
0x08-0x17 | - | Reserved |
0x18 | GND | Internal ground |
0x19 | IOGND | I/O ground |
0x1A-0x1F | - | Reserved |
Positive Mux Input Selection
These bits define the Mux selection for the positive ADC input. The following table shows the possible input selections. If the internal bandgap voltage or temperature sensor input channel is selected, then the Sampling Time Length bit group in the SamplingControl register must be written.
MUXPOS[4:0] | Group configuration | Description |
---|---|---|
0x00 | PIN0 | ADC AIN0 pin |
0x01 | PIN1 | ADC AIN1 pin |
0x02 | PIN2 | ADC AIN2 pin |
0x03 | PIN3 | ADC AIN3 pin |
0x04 | PIN4 | ADC AIN4 pin |
0x05 | PIN5 | ADC AIN5 pin |
0x06 | PIN6 | ADC AIN6 pin |
0x07 | PIN7 | ADC AIN7 pin |
0x08 | PIN8 | ADC AIN8 pin |
0x09 | PIN9 | ADC AIN9 pin |
0x0A | PIN10 | ADC AIN10 pin |
0x0B | PIN11 | ADC AIN11 pin |
0x0C | PIN12 | ADC AIN12 pin |
0x0D | PIN13 | ADC AIN13 pin |
0x0E | PIN14 | ADC AIN14 pin |
0x0F | PIN15 | ADC AIN15 pin |
0x10 | PIN16 | ADC AIN16 pin |
0x11 | PIN17 | ADC AIN17 pin |
0x12 | PIN18 | ADC AIN18 pin |
0x13 | PIN19 | ADC AIN19 pin |
0x14-0x17 | Reserved | |
0x18 | TEMP | Temperature reference |
0x19 | BANDGAP | Bandgap voltage |
0x1A | SCALEDCOREVCC | 1/4 scaled core supply |
0x1B | SCALEDIOVCC | 1/4 scaled I/O supply |
0x1C | DAC | DAC output |
0x1D-0x1F | Reserved |