Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
Temperature sensor output voltage | T= 25°C, VDDANA = 3.3V | - | 0.667 | - | V | ||
Temperature sensor slope | 2.3 | 2.4 | 2.5 | mV/°C | |||
Variation over VDDANA voltage | VDDANA = 1.62V to 3.6V | -1.7 | 1 | 3.7 | mV/V | ||
Temperature Sensor accuracy | Using the method described in the following section | -10 | - | 10 | °C |
Note: 1. These values are based on characterization. These values are not covered by test limits in production.
2. See also rev C errata concerning the temperature sensor.