The following schematic checklist is only necessary if the application is using one or more of the external analog references. If the internal references are used instead, the following circuits are not necessary.
Signal Name | Recommended Pin Connection | Description |
---|---|---|
VREFx | 1.0V to VDDANA - 0.6V for ADC 1.0V to VDDANA- 0.6V for DAC Decoupling/filtering capacitors 100nF(1)(2) and 4.7μF(1) |
External reference from VREFx pin on the analog port |
GND | Ground |