Table 1. Voltage Regulator Electrical Characteristics
Symbol |
Parameter |
Conditions |
Min. |
Typ. |
Max. |
Units |
VDDCORE |
DC calibrated output voltage |
Voltage regulator normal mode |
1.1 |
1.23 |
1.30 |
V |
Note: Supplying any external components using VDDCORE pin is not allowed to assure the integrity of the
core supply voltage.
Table 2. Decoupling Requirements
Symbol |
Parameter |
Conditions |
Min. |
Typ. |
Max. |
Units |
CIN |
Input regulator capacitor, between VDDIN and GND |
|
- |
1 |
- |
μF |
COUT |
Output regulator capacitor, between VDDCORE and GND |
|
0.8 |
1 |
- |
μF |