This register allows the
user to toggle the drive level of one or more output I/O pins, without doing a
read-modify-write operation. Changes in this register will also be reflected in the Data
Output Value (OUT), Data Output Value Set (OUTSET) and Data Output Value Clear (OUTCLR)
registers.
Tip: The I/O pins are
assembled in pin groups (”PORT groups”) with up to 32 pins. Group 0 consists of the
PA pins, group 1 is for the PB pins, etc. Each pin group has its own PORT registers,
with a 0x80 address spacing. For example, the register address offset for the Data
Direction (DIR) register for group 0 (PA00 to PA31) is 0x00, and the register
address offset for the DIR register for group 1 (PB00 to PB31) is 0x80.
|
0x1C |
32 |
PAC Write-Protection |
0x00000000 |
|
PORT Data Output Value Toggle
Writing
'0' to a bit has no effect.
Writing '1' to a bit will toggle the corresponding
bit in the OUT register, which inverts the output drive level for I/O pins configured as
outputs via the Data Direction register (DIR). For pins configured as inputs via Data
Direction register (DIR) with pull enabled via the Pull Enable register (PULLEN), these
bits will toggle the input pull direction.
Value | Description |
---|
0 |
The corresponding I/O pin in the PORT
group will keep its configuration. |
1 |
The corresponding OUT bit value is
toggled. |