The SAM D20
embeds three features to monitor, warn and/or reset the device:
- POR: Power-On Reset on VDDANA
- BOD33: Brown-Out Detector on
VDDANA
- BOD12: Voltage Regulator Internal
Brown-Out Detector on VDDCORE. The Voltage Regulator Internal BOD is calibrated in
production and its calibration configuration is stored in the NVM User Row. This
configuration should not be changed if the user row is written to assure the correct
behavior of the BOD12.