|
Positive input voltage range |
- |
0 |
- |
VDDANA |
V |
|
Negative input voltage range |
- |
0 |
- |
VDDANA |
|
Offset |
Hysteresis = 0, Fast mode |
-26 |
0 |
26 |
mV |
Hysteresis = 0, Low-Power mode |
-28 |
0 |
28 |
mV |
|
Hysteresis |
Hysteresis = 1, Fast mode |
8 |
50 |
102 |
mV |
Hysteresis = 1, Low-Power mode |
14 |
40 |
75 |
mV |
|
Propagation delay |
Changes for VACM = VDDANA/2 100 mV
overdrive, Fast mode |
- |
90 |
180 |
ns |
Changes for VACM = VDDANA/2 100 mV
overdrive, Low-Power mode |
- |
282 |
534 |
ns |
tSTARTUP |
Startup time |
Enable to ready delay Fast
mode |
- |
1 |
3 |
µs |
Enable to ready delay Low-Power
mode |
- |
14 |
23 |
µs |
VSCALE |
INL (3) |
- |
-1.6 |
0.75 |
1.6 |
LSB |
DNL (3) |
- |
-0.95 |
0.25 |
0.95 |
LSB |
Offset Error (1,2) |
- |
-0.2 |
0.26 |
1.04 |
LSB |
Gain Error (1,2) |
- |
-0.89 |
0.215 |
2 |
LSB |