Device | Flash (KB) | SRAM (KB) |
---|---|---|
ATSAMD20E14 | 16 | 2 |
ATSAMD20E15 | 32 | 4 |
ATSAMD20E16 | 64 | 8 |
ATSAMD20E17 | 128 | 16 |
ATSAMD20E18 | 256 | 32 |
ATSAMD20G14 | 16 | 2 |
ATSAMD20G15 | 32 | 4 |
ATSAMD20G16 | 64 | 8 |
ATSAMD20G17 | 128 | 16 |
ATSAMD20G18 | 256 | 32 |
ATSAMD20J14 | 16 | 2 |
ATSAMD20J15 | 32 | 4 |
ATSAMD20J16 | 64 | 8 |
ATSAMD20J17 | 128 | 16 |
ATSAMD20J18 | 256 | 32 |
Feature | SAM D20J | SAM 20G | SAM D20E | ||
---|---|---|---|---|---|
Packages | VQFN64/TQFP64/UFBGA64 | VQFN48/TQFP48 | WLCSP45 | VQFN32/TQFP32 | WLCSP27 |
Pins | 64 | 48 | 45 | 32 | 27 |
General Purpose I/O pins (GPIOs) | 52 | 38 | 35 | 26 | 22 |
Flash | 256/128/64/32/16 KB | 256/128 KB | 256/128/64/32/16 KB | 64/32 KB | |
SRAM | 32/16/8/4/2 KB | 32/16 KB | 32/16/8/4/2 KB | 8/4 KB | |
Timer Counter (TC) instances | 8 | 6 | |||
Waveform output channels per TC instance | 2(1) | ||||
Serial Communication Interface (SERCOM) instances | 6 | 4(2) | |||
Analog-to-Digital Converter (ADC) channels | 20 | 14 | 10 | ||
Analog Comparators (AC) | 2 | ||||
Digital-to-Analog Converter (DAC) channels | 1 | ||||
Real-Time Counter (RTC) | Yes | ||||
RTC alarms | 1 | ||||
RTC compare values | One 32-bit value or two 16-bit values | ||||
External Interrupt lines | 16 | 14 | |||
Peripheral Touch Controller (PTC) X and Y lines | 16x16 | 12x10 | 10x6 | 9x6 | |
Maximum CPU frequency | 48MHz | ||||
Oscillators | 32.768
kHz crystal oscillator (XOSC32K) 0.4-32 MHz crystal oscillator (XOSC) 32.768 kHz internal oscillator (OSC32K) 32 kHz ultra low-power internal oscillator (OSCULP32K) 8 MHz high-accuracy internal oscillator (OSC8M) 48 MHz Digital Frequency Locked Loop (DFLL48M) |
||||
Event System channels | 8 | ||||
SW Debug Interface | Yes | ||||
Watchdog Timer (WDT) | Yes |