Bus Matrix Masters | Master ID |
---|---|
CM0+ - Cortex M0+ Processor | 0 |
DSU - Device Service Unit | 1 |
Bus Matrix Slaves | Slave ID |
---|---|
Internal Flash Memory | 0 |
AHB-APB Bridge A | 1 |
AHB-APB Bridge B | 2 |
AHB-APB Bridge C | 3 |
Internal SRAM | 4 |
SRAM Port Connection | Port ID | Connection Type |
---|---|---|
CM0+ - Cortex M0+ Processor | 4 | Bus Matrix |
DSU - Device Service Unit | 6 | Bus Matrix |