The following characteristics are applicable to the operating temperature range: TA = -40°C to 85°C, unless otherwise specified and are valid for a junction temperature up to TJ = 100°C.
Symbol | Conditions | Voltage | ||
---|---|---|---|---|
Min. | Max. | Units | ||
VDDIO VDDIN VDDANA | Full Voltage Range | 1.62 | 3.63 | V |
Symbol | Parameter | Rise Rate | Units |
---|---|---|---|
Max. | |||
VDDIO VDDIN VDDANA | DC supply peripheral I/Os, internal regulator and analog supply voltage | 0.1 | V/μs |