Features
- 8-bit, 10-bit, or 12-bit
resolution
- Up to 350,000 samples per second (350
ksps)
- Differential and single-ended inputs:
- Up to 32 analog input
- 25
positive and 10 negative, including internal and
external
- Five
internal inputs
- Bandgap
- Temperature sensor
- DAC
- Scaled core supply
- Scaled I/O supply
- 1/2x to 16x gain
- Single, Continuous and Pin-scan
Conversion Options
- Windowing Monitor with Selectable
Channel
- Conversion Range:
- Vref [1v to VDDANA - 0.6V]
- ADCx * GAIN [0V to -Vref ]
- Built-in Internal Reference and
External Reference Options:
- Four bits for reference
selection
- Event-triggered Conversion for Accurate
Timing (One Event Input)
- Hardware Gain and Offset
Compensation
- Averaging and Oversampling with
Decimation to Support, up to 16-bit Result
- Selectable Sampling Time