Peripheral Identification 2
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
REVISION[3:0] | JEPU | JEPIDCH[2:0] | |||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 1 |
Revision Number
Revision of the peripheral. Starts at 0x0 and increments by one at both major and minor revisions.
JEP-106 Identity Code is used
This bit will always return one when read, indicating that JEP-106 code is used.
JEP-106 Identity Code High
These bits will always return 0x1 when read, (JEP-106 identity code is 0x1F).