Configuration
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINDOW[3:0] | PER[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Window Mode Time-Out Period
In window mode, these bits determine the watchdog closed window period as a number of oscillator cycles.
These bits are loaded from NVM User Row at start-up. Refer to NVM User Row Mapping for more details.
Value | Description |
---|---|
0x0 | 8 clock cycles |
0x1 | 16 clock cycles |
0x2 | 32 clock cycles |
0x3 | 64 clock cycles |
0x4 | 128 clock cycles |
0x5 | 256 clocks cycles |
0x6 | 512 clocks cycles |
0x7 | 1024 clock cycles |
0x8 | 2048 clock cycles |
0x9 | 4096 clock cycles |
0xA | 8192 clock cycles |
0xB | 16384 clock cycles |
0xC-0xF | Reserved |
Time-Out Period
These bits determine the watchdog time-out period as a number of GCLK_WDT clock cycles. In window mode operation, these bits define the open window period.
These bits are loaded from NVM User Row at start-up. Refer to NVM User Row Mapping for more details.
Value | Description |
---|---|
0x0 | 8 clock cycles |
0x1 | 16 clock cycles |
0x2 | 32 clock cycles |
0x3 | 64 clock cycles |
0x4 | 128 clock cycles |
0x5 | 256 clocks cycles |
0x6 | 512 clocks cycles |
0x7 | 1024 clock cycles |
0x8 | 2048 clock cycles |
0x9 | 4096 clock cycles |
0xA | 8192 clock cycles |
0xB | 16384 clock cycles |
0xC-0xF | Reserved |