External Clock Source
Figure 1.
External Clock Source Example Schematic
Table 1.
External Clock Source Connections
Signal Name
Recommended Pin Connection
Description
XIN
XIN is used as input for an external clock signal
Input for inverting oscillator pin
XOUT/GPIO
Can be left unconnected or used as normal GPIO
Parent topic:
Clocks and Crystal Oscillators