Voltage Regulator
The voltage regulator has two different modes:
Normal mode: To be used when the CPU and peripherals are running
Low-Power (LP) mode: To be used when the regulator draws small static current. It can be used in Standby mode
Parent topic:
Power Supply Considerations